IESNA:LM-63-2002
[TEST]P1390337
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-735-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13187.7
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
48.7 64.9 69.0 73.0 77.1 85.2 93.3 101.4 109.5 121.7 137.9 162.3 206.9 255.6 259.6 255.6 259.6 288.0 397.5 653.1 888.4 1030.4 1046.6 997.9 
977.6 709.9 576.0 494.9 450.3 405.7 361.0 304.2 194.7 89.2 36.5 4.1 0.0 0.0 
48.7 64.9 69.0 77.1 81.1 93.3 101.4 117.6 129.8 154.1 210.9 320.5 482.7 576.0 645.0 738.3 888.4 1212.9 1987.7 3289.8 4798.8 5143.6 
4620.4 3878.0 3671.1 2949.1 2149.9 1525.2 1050.6 746.4 531.4 401.6 190.7 101.4 36.5 4.1 0.0 0.0 
48.7 64.9 69.0 77.1 89.2 101.4 117.6 154.1 235.3 515.2 977.6 1553.6 2072.9 2648.9 3216.8 3829.3 4567.6 6068.5 9532.8 13686.6 
15994.8 16335.5 15710.8 15082.1 14875.2 14388.4 13475.7 11532.6 8100.8 4587.9 2210.8 847.8 263.7 133.9 44.6 4.1 0.0 0.0 
48.7 60.8 64.9 77.1 93.3 109.5 142.0 215.0 527.3 1464.4 2575.9 3654.9 4798.8 5622.3 6531.0 7403.1 9046.0 12761.8 17544.4 
21937.6 23369.5 23787.3 23888.7 24408.0 24574.3 24732.5 22761.0 17974.4 13581.2 9439.5 6433.6 1870.0 523.3 150.1 32.5 4.1 0.0 
0.0 
48.7 56.8 64.9 77.1 93.3 113.6 154.1 300.2 912.7 2373.1 4121.4 5512.8 6616.2 7695.2 9013.5 10473.9 13118.7 18517.9 26063.0 
29888.3 31166.1 31417.6 32435.8 33527.0 33595.9 32403.3 28208.9 22692.1 17560.6 14295.1 9374.6 2904.5 957.3 202.8 40.6 4.1 0.0 
0.0 
48.7 52.7 60.8 73.0 93.3 113.6 166.3 324.5 1188.6 3005.9 4936.8 6202.4 7297.6 8636.3 10121.0 11950.5 15301.1 21633.3 29494.8 
33259.2 34885.9 35794.6 37474.0 38297.4 38200.1 36240.8 31174.2 24825.8 20862.6 17021.1 10352.2 4060.6 1294.0 198.8 40.6 0.0 
0.0 0.0 
48.7 48.7 56.8 69.0 89.2 109.5 150.1 300.2 1026.3 2563.7 4186.3 5541.2 6543.1 7516.7 8782.3 10295.4 12810.4 18006.8 25401.8 
29413.7 30480.5 30711.8 31543.3 32387.1 32476.3 31068.7 26923.0 21868.6 17272.6 13901.6 9220.4 3022.1 1306.2 271.8 36.5 0.0 0.0 
0.0 
48.7 48.7 56.8 69.0 85.2 105.5 133.9 219.1 608.5 1496.8 2689.5 3805.0 4827.2 5553.3 6291.6 7131.3 8465.9 12003.2 17337.5 
21544.1 22923.3 23211.3 23316.8 23706.2 23888.7 23909.0 21722.6 17495.7 13086.3 9520.6 6445.8 2072.9 795.1 198.8 28.4 0.0 0.0 
0.0 
48.7 48.7 56.8 64.9 77.1 93.3 109.5 142.0 231.2 572.0 1070.9 1659.1 2190.5 2669.2 3212.7 3792.8 4450.0 5991.5 9289.4 13840.8 
16047.5 16319.3 15572.9 14887.4 14672.4 13970.6 12911.8 10514.4 7585.7 4571.7 2340.6 949.2 316.4 150.1 44.6 0.0 0.0 0.0 
48.7 44.6 52.7 60.8 69.0 77.1 93.3 101.4 117.6 150.1 219.1 352.9 498.9 580.1 657.2 778.8 957.3 1241.3 1902.5 3452.1 5066.6 5378.9 
4652.8 3813.1 3654.9 2766.5 2008.0 1334.6 896.5 681.5 551.7 438.1 235.3 109.5 32.5 0.0 0.0 0.0 
48.7 44.6 48.7 56.8 64.9 73.0 81.1 89.2 97.4 109.5 125.8 154.1 206.9 255.6 255.6 251.5 263.7 288.0 361.0 653.1 1022.2 1111.5 1002.0 876.2 
847.8 636.9 519.2 458.4 425.9 409.7 381.3 340.7 247.4 97.4 28.4 0.0 0.0 0.0 
48.7 44.6 48.7 52.7 60.8 69.0 73.0 81.1 81.1 89.2 97.4 109.5 117.6 142.0 150.1 146.0 129.8 125.8 129.8 133.9 137.9 154.1 178.5 198.8 198.8 231.2 
255.6 271.8 284.0 279.9 275.8 243.4 206.9 117.6 28.4 0.0 0.0 0.0 
48.7 40.6 44.6 48.7 52.7 56.8 60.8 60.8 60.8 64.9 64.9 69.0 73.0 73.0 73.0 77.1 77.1 81.1 77.1 73.0 73.0 73.0 73.0 73.0 77.1 89.2 
101.4 105.5 109.5 117.6 137.9 158.2 154.1 121.7 44.6 0.0 0.0 0.0 
48.7 40.6 40.6 44.6 44.6 44.6 48.7 48.7 48.7 48.7 48.7 52.7 48.7 48.7 48.7 48.7 48.7 48.7 52.7 52.7 56.8 56.8 56.8 60.8 60.8 69.0 
81.1 89.2 93.3 93.3 85.2 73.0 69.0 56.8 32.5 0.0 0.0 0.0 
48.7 36.5 36.5 36.5 36.5 40.6 36.5 36.5 36.5 36.5 36.5 36.5 36.5 36.5 32.5 32.5 32.5 32.5 32.5 28.4 32.5 36.5 44.6 48.7 48.7 52.7 48.7 40.6 36.5 28.4 24.3 20.3 12.2 4.1 0.0 
0.0 0.0 0.0 
48.7 36.5 32.5 32.5 32.5 32.5 32.5 28.4 28.4 28.4 24.3 24.3 20.3 20.3 16.2 16.2 12.2 16.2 20.3 24.3 20.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 36.5 32.5 32.5 28.4 28.4 28.4 24.3 24.3 20.3 16.2 12.2 8.1 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 32.5 28.4 28.4 24.3 24.3 24.3 20.3 20.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 32.5 28.4 24.3 20.3 20.3 16.2 16.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 32.5 24.3 20.3 16.2 16.2 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 28.4 24.3 20.3 16.2 16.2 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 28.4 24.3 20.3 16.2 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 28.4 24.3 16.2 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 28.4 20.3 16.2 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 28.4 20.3 16.2 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 28.4 20.3 16.2 12.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 32.5 24.3 20.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 36.5 28.4 24.3 20.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 44.6 36.5 32.5 28.4 24.3 20.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.7 52.7 48.7 44.6 40.6 36.5 32.5 28.4 24.3 16.2 12.2 8.1 8.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
48.7 56.8 52.7 48.7 44.6 40.6 40.6 36.5 28.4 24.3 16.2 16.2 12.2 12.2 8.1 8.1 8.1 4.1 4.1 4.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 4.1 0.0 
0.0 0.0 
48.7 60.8 56.8 52.7 48.7 48.7 44.6 40.6 36.5 28.4 24.3 20.3 16.2 16.2 12.2 12.2 12.2 8.1 8.1 8.1 8.1 8.1 8.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 8.1 8.1 
4.1 4.1 0.0 
48.7 64.9 60.8 56.8 56.8 52.7 52.7 52.7 44.6 40.6 32.5 28.4 28.4 24.3 20.3 20.3 16.2 16.2 16.2 16.2 16.2 12.2 12.2 12.2 8.1 8.1 8.1 8.1 8.1 8.1 8.1 12.2 12.2 12.2 
12.2 12.2 12.2 0.0 
48.7 64.9 60.8 60.8 60.8 56.8 56.8 56.8 52.7 48.7 44.6 36.5 32.5 32.5 28.4 28.4 24.3 24.3 24.3 24.3 20.3 16.2 16.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 
12.2 12.2 12.2 0.0 
48.7 60.8 56.8 56.8 56.8 56.8 56.8 56.8 56.8 48.7 44.6 40.6 40.6 36.5 36.5 32.5 32.5 32.5 32.5 28.4 28.4 24.3 20.3 16.2 16.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 
12.2 12.2 12.2 12.2 0.0 
48.7 60.8 56.8 56.8 52.7 52.7 52.7 48.7 48.7 48.7 44.6 44.6 44.6 40.6 40.6 40.6 40.6 40.6 44.6 48.7 44.6 36.5 32.5 28.4 28.4 24.3 24.3 20.3 20.3 
24.3 20.3 16.2 12.2 12.2 8.1 8.1 8.1 0.0 
48.7 56.8 56.8 52.7 52.7 52.7 52.7 52.7 48.7 48.7 48.7 48.7 48.7 48.7 48.7 52.7 52.7 52.7 52.7 52.7 52.7 56.8 64.9 73.0 77.1 77.1 
69.0 60.8 56.8 48.7 44.6 40.6 36.5 24.3 16.2 8.1 4.1 0.0 
48.7 60.8 56.8 56.8 56.8 56.8 60.8 56.8 56.8 56.8 60.8 60.8 60.8 60.8 60.8 64.9 64.9 69.0 69.0 73.0 73.0 77.1 77.1 81.1 81.1 89.2 
101.4 109.5 109.5 105.5 101.4 93.3 89.2 77.1 48.7 8.1 4.1 0.0 
48.7 60.8 64.9 64.9 64.9 69.0 69.0 73.0 73.0 73.0 77.1 81.1 81.1 81.1 85.2 89.2 93.3 97.4 93.3 89.2 85.2 89.2 89.2 93.3 97.4 113.6 
125.8 129.8 137.9 146.0 166.3 186.6 178.5 146.0 52.7 8.1 0.0 0.0 
48.7 64.9 69.0 69.0 73.0 81.1 85.2 89.2 93.3 101.4 109.5 117.6 129.8 150.1 162.3 154.1 146.0 142.0 142.0 150.1 154.1 170.4 215.0 227.2 231.2 255.6 
271.8 279.9 284.0 271.8 259.6 235.3 194.7 105.5 40.6 4.1 0.0 0.0 
48.7 64.9 69.0 73.0 77.1 85.2 93.3 101.4 109.5 121.7 137.9 162.3 206.9 255.6 259.6 255.6 259.6 288.0 397.5 653.1 888.4 1030.4 1046.6 997.9 
977.6 709.9 576.0 494.9 450.3 405.7 361.0 304.2 194.7 89.2 36.5 4.1 0.0 0.0 
